SBAS790C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SERIAL INTERFACE | ||||||
| tw(DRH) | Pulse duration, DRDY high | 16 | 1 / fCLK | |||
| tp(CSDO) | Propagation delay time, CS1 or CS2 falling edge to DOUT/DRDY driven | 0 | 50 | ns | ||
| tp(SCDO1) | Propagation delay time, SCLK rising edge to valid DOUT/DRDY | 40 | ns | |||
| th(SCDO1) | Hold time, SCLK rising edge to invalid DOUT/DRDY | 0 | ns | |||
| th(SCDO2) | Hold time, last SCLK falling edge to invalid DOUT/DRDY data output function | 15 | ns | |||
| tp(SCDO2) | Propagation delay time, last SCLK falling edge to DOUT/DRDY data-ready function | 110 | ns | |||
| tp(CSDOZ) | Propagation delay time, CS1 or CS2 rising edge to DOUT/DRDY high impedance | 50 | ns | |||
| RESET | ||||||
| tp(RSCN) | Propagation delay time, RESET rising edge or RESET command to conversion start | 512 | 1 / fCLK | |||
| tp(PRCM) | Propagation delay time, power-on threshold voltage to ADC communication | 216 | 1 / fCLK | |||
| tp(CMCN) | Propagation delay time, ADC communication to conversion start | 512 | 1 / fCLK | |||
| CONVERSION CONTROL | ||||||
| tp(STDR) | Propagation delay time, START pin high or START command to DRDY high | 2 | 1 / fCLK | |||
Figure 1. Serial Interface Timing Requirements
Figure 3. Conversion Control Timing Requirements
Figure 4. Power-Up Characteristics
Figure 5. RESET Pin and Reset Command Timing Requirements