SBAS869 September 2017 ADC32RF82
PRODUCTION DATA.
The DVDD power supply (1.15 V) must be stable before ramping up the AVDD19 supply (1.9 V), as shown in Figure 276. The AVDD supply (1.15 V) can come up in any order during the power sequence. The power supplies can ramp up at any rate and a time delay of greater than 10 milliseconds should be given between DVDD1P15 (1.15 V) being stable to AVDD1P9 (1.9 V) ramping up.