SBAS931B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
To minimize external components and to maximize the dynamic range of the ADC, the device is configured to operate with internal reference (CFR.B6 = 1) and 2x VREF_x input full-scale range (CFR.B9 = 1).
Figure 8-4 shows the FFT plot and test result obtained with the ADS8353-Q1 operating at full throughput with a 32-CLK interface and the circuit configuration of Figure 8-2.

| SNR = 83.5 dB, THD = –101.2 dB, fIN = 10.1 kHz |