SBAS932A March 2024 – February 2026 DAC39RF10-SEP , DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODUCTION DATA
The phase-coherent NCO update mode, the frequency word is updated and is multiplied by a counter to update the accumulator. This allows the phase for a particular frequency to be "coherent" with the previous usage of the frequency as if the NCO had never been tuned away from that frequency. Since the phase information is maintained by the counter, any frequency can be phase coherent. Phase Coherent NCO Mode operation is demonstrated in Figure 7-45 and selected by programming NCO_CONT = 0 and NCO_AR = 0. If alignment between multiple devices is required, then NCO_AR must be programmed to 1 during the initial NCO synchronization to align the master accumulator for all devices.
Figure 7-45 Example Phase Coherent NCO Mode Operation