SBAS932A March 2024 – February 2026 DAC39RF10-SEP , DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODUCTION DATA
The radar chip waveform used for testing is a non-linear frequency modulated (NLFM) pulse, lasting 4096 samples at the 250MSPS complex input rate. At baseband, the frequency ramps from -100MHz to + 100MHz, following a frequency ramp curve developed by Price and shown in Equation 6 [Price R. Chebyshev Low Pulse Compression Sidelobes via a Nonlinear FM. National Radio Science Meeting of URSI; PortSaid, Egypt: 1979.] with T = 4096 samples, B = 0.8, Bl = 0.5611 and Bc = 0.238.
The NLFM Chirp frequency ramp is shown in Figure 9-13, complex time domain baseband waveform inFigure 9-14, baseband frequency spectrum in Figure 9-15 and auto-correlation in Figure 9-16.
The output spectra for the NLFM Chirp at 3.2GHz is shown in Figure 9-17. The largest spur is the duty-cycle image at 4.8GHz, which is suppressed 50dB. Figure 9-18 shows a 1GHz span centered at 3.2GHz. The interpolation filters confine the output spectrum to a 250MHz wide band at 3.2GHz. The spectra purity of the 200MHz is shown with a full scale tone in Figure 9-19. The largest spurs are ≅ 80dBc at 3.16GHz, which is the 4th harmonic (aliased back into 1st Nyquist zone), and the 6th harmonic at ≅ 86dBc.