SBAS945B February   2022  – December 2024 AMC23C14

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information 
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications (Reinforced Isolation)
    7. 5.7  Safety-Related Certifications 
    8. 5.8  Safety Limiting Values 
    9. 5.9  Electrical Characteristics 
    10. 5.10 Switching Characteristics 
    11. 5.11 Timing Diagrams
    12. 5.12 Insulation Characteristics Curves
    13. 5.13 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Analog Input
      2. 6.3.2 Reference Input
      3. 6.3.3 Isolation Channel Signal Transmission
      4. 6.3.4 Open-Drain Digital Outputs
      5. 6.3.5 Power-Up and Power-Down Behavior
      6. 6.3.6 VDD1 Brownout and Power-Loss Behavior
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Overcurrent and Short-Circuit Current Detection
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
      2. 7.2.2 Overvoltage and Undervoltage Detection
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Best Design Practices
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Power-Up and Power-Down Behavior

Both open-drain outputs power up in a high-impedance (Hi-Z) state when the low-side supply (VDD2) turns on. After power-up, if the high-side is not functional yet, both outputs are actively pulled low. As shown in Figure 6-5, this condition happens after the low-side start-up time plus the high-side fault detection delay time (tLS,STA + tHS,FLT). Similarly, if the high-side supply drops below the undervoltage threshold (VDD1UV), as described in Figure 6-8, for more than the high-side fault detection delay time during normal operation, both outputs are pulled low. This delay allows the system to shut down reliably when the high-side supply is missing.

Communication start between the high-side and low-side of the comparator is delayed by the high-side blanking time (tHS,BLK, a time constant implemented on the high-voltage side) to allow the internal 300-mV reference and the voltage on the REF pin to settle and to avoid unintentional switching of the comparator outputs during power-up.

Figure 6-5 through Figure 6-10 depict typical power-up and power-down scenarios.

In Figure 6-5, the low-side supply (VDD2) turns on but the high-side supply (VDD1) remains off. Both outputs power up in the default Hi-Z state. After tHS,FLT, both outputs are pulled low indicating a no-power fault on the high side.

In Figure 6-6, the high-side supply (VDD1) turns on long after the low-side supply (VDD2) turns on. Both outputs are initially in an active-low state, see Figure 6-5. After the high-side supply is enabled, there is a duration of tHS, STA + tHS,BLK before the device assumes normal operation and both outputs reflect the current state of the window comparators.

AMC23C14 VDD2 Turns On, VDD1 Stays OffFigure 6-5 VDD2 Turns On, VDD1 Stays Off
AMC23C14 VDD2 is On; VDD1 Turns On(Long Delay)Figure 6-6 VDD2 is On; VDD1 Turns On
(Long Delay)

In Figure 6-7, the low-side supply (VDD2) turns on, followed by the high-side supply (VDD1) with only a short delay. Both outputs are initially in a Hi-Z state. The high-side fault detection delay (tHS,FLT) is shorter than the high-side blanking time (tHS,BLK), and therefore both outputs are pulled low after tHS, FLT, indicating that the high-side is not operational yet. After the high-side blanking time (tHS,BLK) elapses, the device assumes normal operation and both outputs reflect the current state of the window comparators.

In Figure 6-8, the high-side supply (VDD1) turns off, followed by the low-side supply (VDD2). After the high-side fault detection delay time (tHS,FLT), both outputs are actively pulled low. As soon as VDD2 drops below the VDD2UV threshold, both outputs enter a Hi-Z state.

AMC23C14 VDD2 Turns On, Followed by VDD1(Short Delay)Figure 6-7 VDD2 Turns On, Followed by VDD1
(Short Delay)
AMC23C14 VDD1 Turns Off, Followed by VDD2Figure 6-8 VDD1 Turns Off, Followed by VDD2

In Figure 6-9, the low-side supply (VDD2) turns on after the high-side is fully powered up (the delay between VDD1 and VDD2 is greater than (tHS,STA + tHS,BLK)). Both outputs start in a Hi-Z state. After the low-side start-up time (tLS,STA), the device enters normal operation.

In Figure 6-10, the low-side supply (VDD2) turns off, followed by the high-side supply (VDD1). As soon as VDD2 drops below the VDD2UV threshold, both outputs enter a Hi-Z state.

AMC23C14 VDD1 Turns On, Followed by VDD2(Long Delay)Figure 6-9 VDD1 Turns On, Followed by VDD2
(Long Delay)
AMC23C14 VDD2 Turns Off, Followed by VDD1Figure 6-10 VDD2 Turns Off, Followed by VDD1