SBAS945B February 2022 – December 2024 AMC23C14
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VDD1 = 25 V, VDD2 = 5.5 V | 110 | mW |
| VDD1 = VDD2 = 5.5 V | 34 | |||
| VDD1 = VDD2 = 3.6 V | 22 | |||
| PD1 | Maximum power dissipation (high-side) | VDD1 = 25 V | 98 | mW |
| VDD1 = 5.5 V | 21 | |||
| VDD1 = 3.6 V | 14 | |||
| PD2 | Maximum power dissipation (low-side) | VDD2 = 5.5 V | 12 | mW |
| VDD2 = 3.6 V | 8 | |||