SBAS979C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
HIGH_TH_CH6 is shown in Figure 8-46 and described in Table 8-48.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HIGH_THRESHOLD_CH6_MSB[7:0] | |||||||
| R/W-11111111b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | HIGH_THRESHOLD_CH6_MSB[7:0] | R/W | 11111111b | MSB aligned high threshold for analog input. These bits are compared with top 8 bits of ADC conversion result. |