SBAS979C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
GPO1_TRIG_EVENT_SEL is shown in Figure 8-103 and described in Table 8-105.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPO1_TRIG_EVENT_SEL[7:0] | |||||||
| R/W-0b | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | GPO1_TRIG_EVENT_SEL[7:0] | R/W | 0b | Select the inputs AIN/GPIO[7:0], analog or digital,
which can trigger an event based update on GPO1. 0b = Alert flags for the AIN/GPIO corresponding to this bit do not trigger GPO1 output. 1b = Alert flags for the AIN/GPIO corresponding to this bit do trigger GPO1 output. |