SBAS992A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
This register is the interrupt masks register 0.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_MASK0[7] | INT_MASK0[6] | Reserved | |||||
| R/W-1h | R/W-1h | R/W-3Fh | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_MASK0[7] | R/W | 1h | ASI clock error mask.
0b = Do not mask 1b = Mask |
| 6 | INT_MASK0[6] | R/W | 1h | PLL lock interrupt mask.
0b = Do not mask 1b = Mask |
| 5-0 | Reserved | R/W | 3Fh | Reserved |