SBASA01B September 2020 – March 2022 ADC3660
PRODUCTION DATA
Figure 8-2 shows the analog full power input bandwidth of the ADC3660 with a 50 Ω differential termination. The -3 dB bandwidth is approximately 900 MHz and the useful input bandwidth with good AC performance is approximately 120 MHz.
The equivalent differential input resistance RIN and input capacitance CIN vs frequency are shown in Figure 8-3.
Figure 8-2 ADC Analog Input Bandwidth Response