SBASA11B August 2020 – July 2021 AMC3302
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Low-side power supply | VDD to GND | 3 | 3.3 | 5.5 | V |
| ANALOG INPUT | ||||||
| VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±64 | mV | ||
| VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –50 | 50 | mV | |
| Absolute common-mode input voltage (1) | (VINP + VINN) / 2 to HGND | –2 | VHLDO_OUT | V | ||
| VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to HGND | –0.032 | 1 | V | |
| TEMPERATURE RANGE | ||||||
| TA | Specified ambient temperature | –40 | 125 | °C | ||