SBASA11B August 2020 – July 2021 AMC3302
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr | Output signal rise time | 1.3 | µs | |||
| tf | Output signal fall time | 1.3 | µs | |||
| VINx to VOUTx signal delay (50% – 10%) | Unfiltered output | 1.2 | 1.5 | µs | ||
| VINx to VOUTx signal delay (50% – 50%) | Unfiltered output | 1.6 | 2.1 | µs | ||
| VINx to VOUTx signal delay (50% – 90%) | Unfiltered output | 2.3 | 3 | µs | ||