SBASA14A May 2020 – January 2026 PCMD3180
PRODUCTION DATA
This register is configuration register 3 for channel 3.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CH3_GCAL[3:0] | Reserved | ||||||
| R/W-8h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | CH3_GCAL[3:0] | R/W | 8h | Channel 3 gain calibration. 0d = Gain calibration is set to -0.8dB 1d = Gain calibration is set to -0.7dB 2d = Gain calibration is set to -0.6dB 3d to 7d = Gain calibration is set as per configuration 8d = Gain calibration is set to 0dB 9d = Gain calibration is set to 0.1dB 10d to 13d = Gain calibration is set as per configuration 14d = Gain calibration is set to 0.6dB 15d = Gain calibration is set to 0.7dB |
| 3-0 | Reserved | R | 0h | Reserved |