SBASA14A May 2020 – January 2026 PCMD3180
PRODUCTION DATA
This register is configuration register 0 for Channel 6.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | CH6_INSRC[1:0] | Reserved | |||||
| R-0h | R/W-0h | R-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0h | Reserved |
| 6-5 | CH6_INSRC[1:0] | R/W | 0h | Channel 6 Input Configuration 0d = Digital microphone PDM input (configure the GPO and GPI pins accordingly for PDMDIN3 and PDMCLK) 1d = Digital microphone PDM input (configure the GPO and GPI pins accordingly for PDMDIN3 and PDMCLK) 2d = Digital microphone PDM input (configure the GPO and GPI pins accordingly for PDMDIN3 and PDMCLK) 3d = Reserved |
| 4-0 | Reserved | R | 0h | Reserved |