SBASA69D August 2023 – June 2025 OPT4003-Q1
PRODUCTION DATA
The OPT4003-Q1 features a threshold detection logic that can be programmed to indicate and update register flags if measured light levels cross thresholds set by the user. The threshold condition can be programmed to use one of the two channels as a trigger, as determined by the THRESHOLD_CH_SEL register. There are independent low- and high-threshold target registers with independent flag registers to indicate the status of measured light level. Measured light levels reaching below the low threshold and above the high threshold are called faults. Users can program a fault count register, which counts the consecutive number of faults before the flag registers are set. Calculations for setting up the threshold are available in the Threshold Detection Calculations section.