SBASA78B March 2021 – September 2024 ADS7067
PRODUCTION DATA
Figure 6-4 illustrates that the output data payload consists of a combination of the conversion result, data bits from averaging filters, status flags, and channel ID. The conversion result is MSB aligned. If averaging is enabled, the output data from the ADC are 20 bits long, otherwise the data are 16 bits long. Optionally, the 4-bit channel ID or status flags can be appended at the end of the output data by configuring the APPEND_STATUS[1:0] fields.
Figure 6-4 SPI Frames for Reading Data