SBASA78B March 2021 – September 2024 ADS7067
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| CIN | Input capacitance | ADC and MUX capacitance | 30 | pF | ||
| DC PERFORMANCE | ||||||
| Resolution | No missing codes | 16 | Bits | |||
| DNL | Differential nonlinearity | –0.75 | ±0.4 | 0.75 | LSB | |
| INL | Integral nonlinearity | –4 | ±1 | 4 | LSB | |
| V(OS) | Input offset error | Post offset calibration, OSR[2:0] = 7 | –9 | ±0.5 | 9 | LSB |
| dVOS/dT | Input offset thermal drift | Post offset calibration, OSR[2:0] = 7 | ±0.6 | ppm/°C | ||
| Offset error match | OSR[2:0] = 7 | –2.75 | 0.5 | 2.75 | LSB | |
| GE | Gain error(1) | External VREF = 2.5 V, OSR[2:0] = 7 | –0.06 | ±0.01 | 0.06 | %FSR |
| dGE/dT | Gain error thermal drift | External VREF = 2.5 V, OSR[2:0] = 7 | ±0.5 | ppm/°C | ||
| Gain error match | OSR[2:0] = 7 |
–0.005 | ±0.001 | 0.005 | %FSR | |
| AC PERFORMANCE | ||||||
| SINAD | Signal-to-noise + distortion ratio | fIN = 2kHz, VREF = 2.5V (internal) | 82.3 | 85.1 | dB | |
| fIN = 2kHz, VREF = 5V, AVDD = 5V | 86.7 | 89.3 | ||||
| SNR | Signal-to-noise ratio | fIN = 2kHz, VREF = 2.5V (internal) | 82.4 | 85.3 | dB | |
| fIN = 2kHz, VREF = 5V, AVDD = 5V | 87.7 | 90 | ||||
| THD | Total harmonic distortion | fIN = 2kHz | –100 | dB | ||
| SFDR | Spurious-free dynamic range | fIN = 2kHz | 101 | dB | ||
| Isolation crosstalk | fIN = 10kHz | –110 | dB | |||
| REFERENCE | ||||||
| VREF | Internal reference output voltage(3) | At TA = 25℃ | 2.497 | 2.5 | 2.503 | V |
| dVREF/dT | Internal reference voltage temperature drift | 6 | 19 | ppm/°C | ||
| CREF | Decoupling capacitor at REF pin | 1 | 10 | µF | ||
| DIGITAL INPUTS | ||||||
| VIL | Input low logic level | For CS, SCLK, and SDI pins | –0.3 | 0.3 DVDD | V | |
| For GPIOX(2) pins | –0.3 | 0.3 AVDD | ||||
| VIH | Input high logic level | For CS, SCLK, and SDI pins | 0.7 DVDD | DVDD | V | |
| For GPIOX pins | 0.7 AVDD | AVDD | ||||
| DIGITAL OUTPUTS | ||||||
| VOL | Output low logic level | For SDO pin, IOL = 500µA sink | 0 | 0.2 DVDD | V | |
| For GPIOX(2) pins, IOL = 500µA sink | 0 | 0.2 AVDD | ||||
| VOH | Output high logic level | For SDO pin, IOH = 500µA source | 0.8 DVDD | DVDD | V | |
| For GPIOX(2) pins, IOH = 500µA source | 0.8 AVDD | AVDD | ||||
| POWER SUPPLY | ||||||
| IAVDD | Analog supply current | AVDD = 3.3V, external reference | 1 | 2 | mA | |
| AVDD = 3.3V, internal reference | 1.5 | 2.8 | ||||
| No conversion, external reference | 250 | µA | ||||
| No conversion, internal reference | 800 | |||||
| IDVDD | Digital supply current | At full-speed | 720 | µA | ||
| No conversion | 32 | |||||