SBASAF7D
January 2022 – May 2025
AFE7906
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Specifications
4.1
Absolute Maximum Ratings
4.2
ESD Ratings
4.3
Recommended Operating Conditions
4.4
Thermal Information
4.5
RF ADC Electrical Characteristics
4.6
PLL/VCO/Clock Electrical Characteristics
4.7
Digital Electrical Characteristics
4.8
Power Supply Electrical Characteristics
4.9
Timing Requirements
4.10
Switching Characteristics
4.11
Typical Characteristics
4.11.1
RX Typical Characteristics 30 MHz and 400 MHz
4.11.2
RX Typical Characteristics at 800MHz
4.11.3
RX Typical Characteristics 1.75GHz to 1.9GHz
4.11.4
RX Typical Characteristics 2.6GHz
4.11.5
RX Typical Characteristics 3.5GHz
4.11.6
RX Typical Characteristics 4.9GHz
4.11.7
RX Typical Characteristics 6.8GHz
4.11.8
PLL and Clock Typical Characteristics
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
1
Features
Request full data sheet
Six RF sampling 14 bit, 3GSPS ADCs
Maximum RF signal bandwidth:
4 ADCs: 1200MHz per ADC
6 ADCs: 600MHz per ADC
RF frequency range: 5MHz - 12GHz
Digital step attenuators (DSA): 25dB range, 0.5dB steps
Single DDC (on 6 channels) or dual-band DDCs (on 4 channels)
16x NCOs per DDC channel
Optional Internal PLL/VCO for ADC clocks or external clock at ADC sample rate
Sysref alignment detector
SerDes data interface:
JESD204B and JESD204C compatible
8 SerDes transmitters up to 29.5Gbps
Subclass 1 multi-device synchronization
Package: 17mm × 17mm FCBGA, 0.8mm pitch