SBASAF7D January 2022 – May 2025 AFE7906
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Timing: SYSREF+/- | |||||
| ts(SYSREF) | Setup Time, SYSREF+/- Valid to Rising Edge of CLK+/- | 50 | ps | ||
| th(SYSREF) | Hold Time, SYSREF+/- Valid after Rising Edge of CLK+/- | 50 | ps | ||
| Timing: Serial ports | |||||
| ts(SENB) | Setup Time, SENB to Rising Edge of SCLK | 15 | ns | ||
| th(SENB) | Hold Time, SENB after last Rising Edge of SCLK (1) | 5 + tSCLK | ns | ||
| ts(SDIO) | Setup Time, SDIO valid to Rising Edge of SCLK | 15 | ns | ||
| th(SDIO) | Hold Time, SDIO valid after Rising Edge of SCLK | 5 | ns | ||
| t(SCLK)_W | Minimum SCLK period: registers write | 25 | ns | ||
| t(SCLK)_R | Minimum SCLK period: registers read | 50 | ns | ||
| td(data_out) | Minimum Data Output delay after Falling Edge of SCLK | 0 | ns | ||
| Maximum Data Output delay after Falling Edge of SCLK | 15 | ns | |||
| tRESET | Minimum RESETZ Pulse Width | 1 | ms | ||