SBASAG2C December 2023 – March 2025 ADS9227 , ADS9228 , ADS9229
PRODUCTION DATA
The ADS922x features an internal reference voltage with a nominal output voltage of 4.096V. On power-up, the internal reference is enabled by default. Place a minimum 10µF decoupling capacitor between the REFIO and REFM pins. Figure 7-2 shows a block diagram of the internal reference voltage.