SBASAH0B April 2022 – June 2026 PCM3120-Q1
PRODUCTION DATA
The standard LJ protocol is defined for only two channels: left and right. The device extends the same protocol timing for multichannel operation. In LJ mode, the MSB of the left slot 0 is transmitted in the same BCLK cycle after the rising edge of FSYNC. Each subsequent data bit is transmitted on the falling edge of BCLK. Immediately after the left slot 0 data transmission, the remaining left slot data are transmitted in order. The MSB of the right slot 0 is transmitted in the same BCLK cycle after the falling edge of FSYNC. Each subsequent data bit is transmitted on the falling edge of BCLK. Immediately after the right slot 0 data transmission, the remaining right slot data are transmitted in order. FSYNC is transmitted on the falling edge of BCLK. Figure 7-9 to Figure 7-12 illustrate the protocol timing for LJ operation with various configurations.
Figure 7-9 LJ Mode
Standard Protocol Timing (TX_OFFSET = 0)
Figure 7-10 LJ
Protocol Timing (TX_OFFSET = 2)
Figure 7-11 LJ
Protocol Timing (No Idle BCLK Cycles, TX_OFFSET = 0)
Figure 7-12 LJ
Protocol Timing (TX_OFFSET = 1 and BCLK_POL = 1)For proper operation of the audio bus in LJ mode, the number of bit clocks per frame must be greater than or equal to the number of active output channels (including left and right slots) times the programmed word length of the output channel data. The device FSYNC high pulse must be a number of BCLK cycles wide that is greater than or equal to the number of active left slots times the data word length configured. Similarly, the FSYNC low pulse must be number of BCLK cycles wide that is greater than or equal to the number of active right slots times the data word length configured. For a higher BCLK frequency operation, using LJ mode with a TX_OFFSET value higher than 0 is recommended.