SBASAH0B April 2022 – June 2026 PCM3120-Q1
PRODUCTION DATA
Figure 7-37 shows the magnitude response and Figure 7-38 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 88.2 kHz to 96 kHz. Table 7-42 lists the specifications for a decimation filter with an 88.2-kHz to 96-kHz sampling rate.
Figure 7-57 Ultra-Low-Latency Decimation Filter Magnitude Response
Figure 7-58 Ultra-Low-Latency Decimation Filter Pass-Band Ripple and Phase
Deviation| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.466 × fS | –0.04 | 0.04 | dB | |
| Stop-band attenuation | Frequency range is 0.6 × fS onwards | 86.3 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.1625 × fS | 3.7 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.1625 × fS | –0.091 | 0.091 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.1625 × fS | –0.86 | 1.30 | Degrees |