SBASAQ0A March   2023  – December 2024 AMC23C15-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information 
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications (Reinforced Isolation)
    7. 5.7  Safety-Related Certifications 
    8. 5.8  Safety Limiting Values 
    9. 5.9  Electrical Characteristics 
    10. 5.10 Switching Characteristics 
    11. 5.11 Timing Diagrams
    12. 5.12 Insulation Characteristics Curves
    13. 5.13 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Analog Input
      2. 6.3.2 Reference Input
      3. 6.3.3 Isolation Channel Signal Transmission
      4. 6.3.4 Open-Drain Digital Outputs
      5. 6.3.5 Power-Up and Power-Down Behavior
      6. 6.3.6 VDD1 Brownout and Power-Loss Behavior
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Overcurrent and Short-Circuit Current Detection
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
      2. 7.2.2 Application Curves
    3. 7.3 Best Design Practices
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

The value of the shunt resistor in this example is 1 mΩ, determined by the internal 60-mV reference of the AMC23C15-Q1 and the desired 60-A short-circuit detection threshold.

At the desired 25-A overcurrent detection level, the voltage drop across the shunt resistor is 1 mΩ × 25 A = 25 mV. The positive-going trip threshold of window comparator 1 is VREF + VHYS, where VHYS is 4 mV as specified in the Electrical Characteristics table, and VREF is the voltage across R1 that is connected between the REF and GND1 pins. R1 is calculated as (VTRIP – VHYS) / IREF = (25 mV – 4 mV) / 100 μA = 210 Ω and matches a value from the E96 series (1% accuracy).

A 10-Ω, 1-nF RC filter (R5, C6) is placed at the input of the comparator to filter the input signal and reduce noise sensitivity. This filter adds 10 Ω × 1 nF = 10 ns of propagation delay that must be considered when calculating the overall response time of the protection circuit. Larger filter constants are preferable to increase noise immunity if the system can tolerate the additional delay.

Table 7-2 summarizes the key parameters of the design.

Table 7-2 Overcurrent and Short-Circuit Detection Design Example
PARAMETER VALUE
Reference resistor value (R1) 210 Ω
Reference capacitor value (C5) 100 nF
Reference voltage 21 mV
Reference voltage settling time (to 90% of final value) 50 μs
Overcurrent trip threshold (rising) 25 mV / 25.0 A
Overcurrent trip threshold (falling) 21 mV / 21 A
Short-circuit current trip threshold (rising) 64 mV / 64 A
Short-circuit current trip threshold (falling) 60 mV / 60.0 A