SBASAQ0A March 2023 – December 2024 AMC23C15-Q1
PRODUCTION DATA
Table 7-1 lists the parameters for the application example in Figure 7-1.
| PARAMETER | VALUE |
|---|---|
| High-side supply voltage | 3 V to 25 V |
| Low-side supply voltage | 2.7 V to 5.5 V |
| Shunt-resistor value | 1 mΩ |
| Overcurrent detection threshold | ±25 A |
| Short-circuit current detection threshold | ±60 A |