SBASAR3B December 2024 – November 2025 AMC0311D
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-supply voltage | High-side VDD1 to GND1 | –0.3 | 6.5 | V |
| Low-side VDD2 to GND2 | –0.3 | 6.5 | ||
| Analog input voltage | INP, SNSN to GND1 | GND1 – 3 | VDD1 + 0.5 | V |
| Analog output voltage | OUTP, OUTN to GND2 | GND2 – 0.5 | VDD2 + 0.5 | V |
| Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
| Temperature | Junction, TJ | 150 | °C | |
| Storage, Tstg | –65 | 150 | ||