SBASAS0 December 2025 AMC0300R-Q1
PRODUCTION DATA
The following image shows the AMC0x00R-Q1 in a typical application. The load current flowing through an external shunt resistor RSHUNT produces a voltage drop. The AMC0x00R-Q1 high-side circuitry senses the voltage drop across the shunt resistor, then digitizes and transfers data across the isolation barrier to the low side. Low-side circuitry reconstructs the digitized data into an analog signal and provides the signal as single-ended ratiometric voltage on the output pin.
The differential input, single-ended ratiometric output, and high common-mode transient immunity (CMTI) of the AMC0x00R-Q1 provide reliable and accurate operation even in high-noise environments.