SBASAS0 December 2025 AMC0300R-Q1
PRODUCTION DATA
The AMC0x00R-Q1 operates in one of the following states:
Table 7-1 lists the operating modes.
| OPERATING CONDITION | VDD1 | VDD2 | VIN | DEVICE RESPONSE |
|---|---|---|---|---|
| Off | Don't care | VDD2 < VDD2UV | Don't care | OUT is in Hi-Z state. Internally, OUT is clamped to VDD2 and GND2 by ESD protection diodes. |
| Missing high-side supply | VDD1 < VDD1UV | Valid(1) | Don't care | The OUT pin is driven to VREFIN / 2. |
| Input overrange | Valid(1) | Valid(1) | VIN > VClipping, MAX | The device outputs VREFIN at the OUT pin. |
| Input underrange | Valid(1) | Valid(1) | VIN < VClipping, MIN | The OUT pin is driven to GND2. |
| Normal operation | Valid(1) | Valid(1) | Valid(1) | The device outputs a voltage that is proportional to the input voltage. |