SBASAS3A October 2024 – July 2025 AMC0230R-Q1 , AMC0330R-Q1
PRODMIX
Table 8-1 lists the parameters for this typical application.
| PARAMETER | VALUE |
|---|---|
| System input voltage (phase to neutral) | 230VRMS ±10%, 50Hz |
| High-side supply voltage | 5V |
| Low-side supply voltage | 3.3V |
| Maximum resistor operating voltage | 125V |
| Voltage drop across the sense resistor (RSNS) for a linear response | ±1V (maximum) |
| Current through the resistive divider, ICROSS | 200μA (maximum) |