SBASAS3A October 2024 – July 2025 AMC0230R-Q1 , AMC0330R-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUT | ||||||
| CIN | Input capacitance | 2 | pF | |||
| RINP | Input impedance | INP pin, TA = 25℃ | 0.05 | 2.4 | GΩ | |
| IIB | Input bias current | INP = GND1, TA = 25℃ | –10 | ±3 | 10 | nA |
| CMTI | Common-mode transient immunity | 150 | V/ns | |||
| ANALOG OUTPUT | ||||||
| Nominal gain | VREFIN / 2 / |VClipping| | V/V | ||||
| ROUT | Output resistance | OUTP or OUTN | <0.2 | Ω | ||
| Output short-circuit current | sourcing or sinking, INP = GND1, output shorted to either GND or VDD2 |
11 | mA | |||
| DC ACCURACY | ||||||
| VOS | Input offset voltage(1)(2) | INP = GND1, VDD2 = 3.3V, VREFIN = 3.3V, TA = 25°C | –1.5 | ±0.1 | 1.5 | mV |
| TCVOS | Input offset thermal drift(1)(2)(4) | –20 | ±2 | 20 | µV/°C | |
| EG | Gain error(1) | TA = 25℃ | –0.25% | ±0.04% | 0.25% | |
| TCEG | Gain error drift(1)(5) | –40 | ±5 | 40 | ppm/°C | |
| Nonlinearity(1) | –0.025% | ±0.01% | 0.025% | |||
| Output noise | INP = GND1, BW = 50kHz | 160 | µVrms | |||
| PSRR | Power-supply rejection ratio(2) | VDD1 DC PSRR, INP = GND1, VDD1 from 3V to 5.5V |
–77 | dB | ||
| VDD1 AC PSRR, INP = GND1, VDD1 with 10kHz / 100mV ripple |
–60 | |||||
| VDD2 DC PSRR, INP = GND1, VDD2 from 3V to 5.5V |
–100 | |||||
| VDD2 AC PSRR, INP = GND1, VDD2 with 10kHz / 100mV ripple |
–74 | |||||
| AC ACCURACY | ||||||
| BW | Output bandwidth | 120 | 145 | kHz | ||
| THD | Total harmonic distortion(3) | VINP = 2VPP, VINP > 0V, fINP = 10kHz, BW = 100kHz |
–80 | –75 | dB | |
| SNR | Signal-to-noise ratio | VINP = 2.25VPP, fINP = 1kHz, BW = 10kHz | 78 | 82 | dB | |
| VINP = 2.25VPP, fINP = 10kHz, BW = 50kHz | 75 | |||||
| POWER SUPPLY | ||||||
| IDD1 | High-side supply current | 4.3 | 5.6 | mA | ||
| IDD2 | Low-side supply current | 4.8 | 7.4 | mA | ||
| VDD1UV | High-side undervoltage detection threshold | VDD1 rising | 2.4 | 2.6 | 2.8 | V |
| VDD1 falling | 1.9 | 2.05 | 2.2 | |||
| VDD2UV | Low-side undervoltage detection threshold | VDD2 rising | 2.3 | 2.5 | 2.7 | V |
| VDD2 falling | 1.9 | 2.05 | 2.2 | |||