SBASAT0B September 2025 – October 2026 AMC0380D
PRODUCTION DATA
The peak line-to-neutral voltage in this example is 230V × √2 × 1.1 = 360V. The AMC0380D04 supports a linear input range of ±400V and is a good fit for the application. Connect HVIN directly to the phase voltage and GND1 to neutral; see the diagram in the Typical Application section.