SBASAT0B September 2025 – October 2026 AMC0380D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ISI | Safety input current | RθJA = 86.9°C/W, VDDx = 5.5V, TJ = 150°C, TA = 25°C,AMC0380D04 |
260 | mA | ||
| RθJA = 86.9°C/W, VDDx = 5.5V, TJ = 150°C, TA = 25°C, AMC0380D06 |
250 | |||||
| ISO | Safety output current | RθJA = 86.9°C/W, VDDx = 5.5V, TJ = 150°C, TA = 25°C |
260 | mA | ||
| PS | Safety input, output, or total power | RθJA = 107°C/W, TJ = 150°C, TA = 25°C | 1440 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||