SBASAT1C September 2025 – October 2026 AMC0381D
PRODMIX
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | HVIN | Analog input | High-voltage input |
| 2 | SNSN | Analog input | Ground sense pin and inverting analog input to the amplifier. Connect to GND1. |
| 3, 7, 8, 12, 13, 15 | NC | N/A | No internal connection. The pin can be connected to any potential or left floating. |
| 4 | SNSP | Analog input | Sense voltage pin and noninverting analog input to the amplifier. Connect to an external filter capacitor or leave floating. |
| 5 | VDD1 | High-side power | Analog (high-side) power supply(1) |
| 6 | GND1 | High-side ground | High-side ground |
| 9 | GND2 | Low-side ground | Low-side ground |
| 10 | OUTN | Analog output | Inverting analog output |
| 11 | OUTP | Analog output | Noninverting analog output |
| 14 | VDD2 | Low-side power | Low-side power supply(1) |
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | HVIN | Analog input | High-voltage input |
| 2 | SNSN | Analog input | Ground sense pin and inverting analog input to the amplifier. Connect to GND1. |
| 3, 6 | GND1 | High-side ground | High-side ground |
| 4 | SNSP | Analog input | Sense voltage pin and noninverting analog input to the amplifier. Connect to an external filter capacitor or leave floating. |
| 5 | VDD1 | High-side power | Analog (high-side) power supply(1) |
| 7, 8, 9, 13, 17, 18, 19, 20 | NC | N/A | No internal connection. Connect to any other pin on the same side of the package or leave floating. |
| 10, 11, 15 | GND2 | Low-side ground | Low-side ground |
| 12 | OUTN | Analog output | Inverting analog output |
| 14 | OUTP | Analog output | Noninverting analog output |
| 16 | VDD2 | Low-side power | Low-side power supply(1) |