SBASAT1C September 2025 – October 2026 AMC0381D
PRODMIX
In this design example the maximum DC link voltage is 450V. For best measurement resolution, select a device from the AMC0381D family with a linear input range that closest matches the peak input voltage. The AMC0381D06 supports a linear input range of 600V and is a good fit for the application. Connect HVIN directly to DC (+) and GND1 to DC (–); see the diagram in the Typical Application section.