SBASAU4 March 2024 PCM6140-Q1
PRODUCTION DATA
Figure 7-49 shows the magnitude response and Figure 7-50 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 16 kHz or 14.7 kHz. Table 7-38 lists the specifications for a decimation filter with a 16-kHz or 14.7-kHz sampling rate.
Figure 7-49 Ultra-Low-Latency Decimation Filter Magnitude Response
Figure 7-50 Ultra-Low-Latency Decimation Filter Pass-Band Ripple and Phase
Deviation| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.45 × fS | –0.05 | 0.05 | dB | |
| Stop-band attenuation | Frequency range is 0.6 × fS onwards | 87.2 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.325 × fS | 4.3 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.325 × fS | –0.512 | 0.512 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.325 × fS | –10.0 | 14.2 | Degrees |