SBASAU4 March 2024 PCM6140-Q1
PRODUCTION DATA
Figure 7-61 shows the magnitude response and Figure 7-62 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 384 kHz or 352.8 kHz. Table 7-44 lists the specifications for a decimation filter with a 384-kHz or 352.8-kHz sampling rate.
Figure 7-61 Ultra-Low-Latency Decimation Filter Magnitude Response
Figure 7-62 Ultra-Low-Latency Decimation Filter Pass-Band Ripple and Phase
Deviation| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Pass-band ripple | Frequency range is 0 to 0.1 × fS | –0.04 | 0.01 | dB | |
| Stop-band attenuation | Frequency range is 0.56 × fS onwards | 70.1 | dB | ||
| Group delay or latency | Frequency range is 0 to 0.157 × fS | 4.1 | 1/fS | ||
| Group delay deviation | Frequency range is 0 to 0.157 × fS | –0.18 | 0.18 | 1/fS | |
| Phase deviation | Frequency range is 0 to 0.157 × fS | –0.85 | 2.07 | Degrees |