SBASAU9 October 2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| NSD | Noise Spectral Density | fIN = 10 MHz, AIN = -20 dBFS | -125.0 | dBFS/Hz | ||
| SNR | Signal to noise ratio, excluding DC, HD2 to HD5 | fIN = 1.1 MHz | 49.8 | dBFS | ||
| fIN = 5 MHz | 47 | 49.8 | ||||
| fIN = 10 MHz | 49.8 | |||||
| fIN = 20 MHz | 49.8 | |||||
| fIN = 40 MHz | 49.8 | |||||
| fIN = 70 MHz | 49.8 | |||||
| SINAD | Signal to noise and distortion ratio, excluding DC offset | fIN = 1.1 MHz | 49.6 | dBFS | ||
| fIN = 5 MHz | 49.7 | |||||
| fIN = 10 MHz | 49.7 | |||||
| fIN = 20 MHz | 49.7 | |||||
| fIN = 40 MHz | 49.6 | |||||
| fIN = 70 MHz | 49.6 | |||||
| ENOB | Effective number of bits, excluding DC offset | fIN = 1.1 MHz | 8.0 | Bit | ||
| fIN = 5 MHz | 8.0 | |||||
| fIN = 10 MHz | 8.0 | |||||
| fIN = 20 MHz | 8.0 | |||||
| fIN = 40 MHz | 8.0 | |||||
| fIN = 70 MHz | 8.0 | |||||
| THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | -61 | dBc | ||
| fIN = 5 MHz | -63 | |||||
| fIN = 10 MHz | -63 | |||||
| fIN = 20 MHz | -64 | |||||
| fIN = 40 MHz | -62 | |||||
| fIN = 70 MHz | -61 | |||||
| SFDR | Spur free dynamic range including second and third harmonic | fIN = 1.1 MHz | 62 | dBFS | ||
| fIN = 5 MHz | 60 | 64 | ||||
| fIN = 10 MHz | 64 | |||||
| fIN = 20 MHz | 65 | |||||
| fIN = 40 MHz | 63 | |||||
| fIN = 70 MHz | 62 | |||||
| SPUR | Spur free dynamic range (excluding DC, HD2, HD3) | fIN = 1.1 MHz | 68 | dBFS | ||
| fIN = 5 MHz | 61 | 68 | ||||
| fIN = 10 MHz | 68 | |||||
| fIN = 20 MHz | 68 | |||||
| fIN = 40 MHz | 68 | |||||
| fIN = 70 MHz | 68 | |||||
| IMD3 | Two tone inter-modulation distortion | fIN = 8/10 MHz, AIN = -7 dBFS/tone | -91 | dBc | ||
| XTALK | Channel-to-channel crosstalk | Aggressor = 1.1 MHz | 106 | dBFS | ||
| Aggressor = 10 MHz | 102 | |||||
| Aggressor = 20 MHz | 97 | |||||