SBASAX1A August 2024 – July 2025 AMC0106M25
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
|---|---|---|---|---|
| DEN PACKAGE | ||||
| CLR | External clearance | Shortest pin-to-pin distance through air | ≥ 1 | mm |
| CPG | External creepage | Shortest pin-to-pin distance across the package surface | ≥ 1 | mm |
| CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | ≥ 600 | V |
| Material group | According to IEC 60664-1 | I | ||
| CIO | Capacitance, input to output(1) | VIO = 0.5 VPP at 1MHz | ≅1.5 | pF |
| RIO | Resistance, input to output(1) | TA = 25°C | > 1012 | Ω |