Product details

Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial CMOS Rating Catalog CMTI (min) (kV/µs) 150 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 88 Operating temperature range (°C) -40 to 125 Isolation rating Functional Working isolation voltage (VIOWM) (Vrms) 200 Transient isolation voltage (VIOTM) (VPK) 570 Creepage (min) (mm) 1 Clearance (min) (mm) 1
Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial CMOS Rating Catalog CMTI (min) (kV/µs) 150 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 88 Operating temperature range (°C) -40 to 125 Isolation rating Functional Working isolation voltage (VIOWM) (Vrms) 200 Transient isolation voltage (VIOTM) (VPK) 570 Creepage (min) (mm) 1 Clearance (min) (mm) 1
VSON (DEN) 8 9.45 mm² (3.5 mm × 2.7 mm)
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±200µV (max)
    • Offset drift: ±2µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±30ppm/°C (max)
  • High CMTI: 150V/ns (min)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Functional isolation:
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient overvoltage (60s)
  • Fully specified over extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±200µV (max)
    • Offset drift: ±2µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±30ppm/°C (max)
  • High CMTI: 150V/ns (min)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Functional isolation:
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient overvoltage (60s)
  • Fully specified over extended industrial temperature range: –40°C to +125°C

The AMC0106M25 is a precision, functionally isolated, delta-sigma modulator with a ±250mV input voltage range. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC.

With a small package size and low input voltage range, the AMC0106M25 is designed for high accuracy, isolated current sensing in space-constrained applications. The galvanic isolation barrier supports high common-mode transients and allows for isolating sensitive control circuitry from switching noise from the power stage.

The output bitstream of the AMC0106M25 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 88dB dynamic range and a 78kSPS data rate.

The AMC0106M25 is available in an 8-pin, 0.65mm pitch VSON package and is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC0106M25 is a precision, functionally isolated, delta-sigma modulator with a ±250mV input voltage range. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC.

With a small package size and low input voltage range, the AMC0106M25 is designed for high accuracy, isolated current sensing in space-constrained applications. The galvanic isolation barrier supports high common-mode transients and allows for isolating sensitive control circuitry from switching noise from the power stage.

The output bitstream of the AMC0106M25 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 88dB dynamic range and a 78kSPS data rate.

The AMC0106M25 is available in an 8-pin, 0.65mm pitch VSON package and is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-MOD-50A-EVM — AMC1306 evaluation module for 50A isolated current sensing

The AMC-MOD-50A-EVM is an isolated current sensing evaluation module designed for ±50A shunt-based current sensing. This EVM allows sensing up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC1306M05. The AMC1306M05 (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BP-AMC0106-LMG-MD — BP-AMC0106-LMG-MD evaluation module

The BP-AMC0106-LMG-MD evaluation module (EVM), is an advanced Gallium Nitride (GaN) -based inverter featuring precision shunt-based isolated phase current sensing with AMC0106M05 delta-sigma modulators. This technology enables accurate control of high-precision drives, including servo drives. The (...)
User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module

The DIYAMC-0-EVM is a break-apart evaluation module (EVM) with twenty configurations in a five-by-four grid layout. For isolated-amplifiers, the three output options include differential output, single-ended output with fixed gain and single-ended output with ratiometric gain. For isolated (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Reference design

TIDA-010936 — 48V/16A small form factor three-phase GaN inverter reference design for integrated motor drives

This reference design demonstrates a high-power density 12V to 60V three-phase power stage using three LMG2100R044 100V, 35A gallium nitride (GaN) half-bridges with integrated GaN FETs, driver and bootstrap diode specifically for motor-integrated servo drives and robotics applications. Accurate (...)
Supported products & hardware
Reference design

TIDA-010956 — 48V, 85A small form-factor three-phase inverter reference design for integrated motor drives

This reference design demonstrates a 48V DC input, 85ARMS output, three-phase motor drive inverter. The 100V intelligent half-bridge gate driver DRV8162L enables a small size, robust, and high-efficiency power stage. Multichannel shutdown paths are proposed, utilizing the split power supply (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DEN) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos