SBASAY8 October 2025 AMC0306M05
PRODMIX
| VDE | UL |
|---|---|
| DIN EN IEC 60747-17 (VDE 0884-17), EN IEC 60747-17, DIN EN 61010-1 (VDE 0411-1) Clause : 6.4.3 ; 6.7.1.3 ; 6.7.2.1 ; 6.7.2.2 ; 6.7.3.4.2 ; 6.8.3.1 |
Recognized under 1577 component recognition and CSA component acceptance NO 5 programs |
| Basic insulation | Single protection |
| Certificate number: Pending | File number: Pending |