SBASAZ0A August 2024 – December 2024 AMC0136
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | AVDD | High-side power | Analog (high-side) power supply(1) |
| 2 | INP | Analog input | Noninverting analog input. Connect a 10nF filter capacitor from INP to SNSN. |
| 3 | SNSN | Analog input | AGND sense pin and inverting input to the modulator. Connect to AGND. |
| 4 | AGND | High-side ground | Analog (high-side) ground |
| 5 | DGND | Low-side ground | Digital (low-side) ground |
| 6 | DOUT | Digital output | Modulator data output |
| 7 | CLKIN | Digital input | Modulator clock input with internal pulldown resistor (typical value: 1.5MΩ) |
| 8 | DVDD | Low-side power | Digital (low-side) power supply(1) |