Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Rating Catalog CMTI (min) (kV/µs) 150 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 87 Operating temperature range (°C) -40 to 125 Isolation rating Functional Working isolation voltage (VIOWM) (Vrms) 200 Transient isolation voltage (VIOTM) (VPK) 570 Creepage (min) (mm) 1 Clearance (min) (mm) 1
Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Rating Catalog CMTI (min) (kV/µs) 150 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 87 Operating temperature range (°C) -40 to 125 Isolation rating Functional Working isolation voltage (VIOWM) (Vrms) 200 Transient isolation voltage (VIOTM) (VPK) 570 Creepage (min) (mm) 1 Clearance (min) (mm) 1
VSON (DEN) 8 9.45 mm² 3.5 x 2.7
  • Linear input voltage range: ±1V
  • High input impedance: 1GΩ (typical)
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±0.9mV (maximum)
    • Offset drift: 8.5µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
  • High CMTI: 150V/ns (minimum)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Functional Isolation:
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient overvoltage (60s)
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±1V
  • High input impedance: 1GΩ (typical)
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±0.9mV (maximum)
    • Offset drift: 8.5µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
  • High CMTI: 150V/ns (minimum)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Functional Isolation:
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient overvoltage (60s)
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC0136 is a precision, galvanically isolated delta-sigma (ΔΣ) modulator with a ±1V, high impedance input and external clock. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC.

With a small package size and high input impedance, the AMC0136 is designed for high accuracy, isolated voltage sensing in space-constrained applications.

The output bitstream of the AMC0136 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 14.8 effective bits of resolution or 89dB of dynamic range, at a sample rate of 39kSPS.

The AMC0136 is available in a 8-pin, 0.65mm pitch VSON package and is fully specified over the temperature range from –40°C to +125°C.

The AMC0136 is a precision, galvanically isolated delta-sigma (ΔΣ) modulator with a ±1V, high impedance input and external clock. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC.

With a small package size and high input impedance, the AMC0136 is designed for high accuracy, isolated voltage sensing in space-constrained applications.

The output bitstream of the AMC0136 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 14.8 effective bits of resolution or 89dB of dynamic range, at a sample rate of 39kSPS.

The AMC0136 is available in a 8-pin, 0.65mm pitch VSON package and is fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module

The DIYAMC-0-EVM is a break-apart evaluation module (EVM) with twenty configurations in a five-by-four grid layout. For isolated-amplifiers, the three output options include differential output, single-ended output with fixed gain and single-ended output with ratiometric gain. For isolated (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
VSON (DEN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos