SBASAZ3 October 2025 AMC0206M25-Q1 , AMC0306M25-Q1
PRODMIX
The following image shows the AMC0x06M25-Q1 in a typical application. The load current flowing through an external shunt resistor RSHUNT produces a voltage drop. The AMC0x06M25-Q1 high-side circuitry senses the voltage drop across the shunt resistor, then digitizes and transfers data across the isolation barrier to the low side. Low-side circuitry outputs the digital bitstream on the DOUT pin that is synchronized to the clock applied to the CLKIN pin. The digital bitstream is processed by a low-pass digital filter in a microcontroller (MCU) or FPGA.
The differential input, digital output, and high common-mode transient immunity (CMTI) of the AMC0x06M25-Q1 provide reliable and accurate operation even in high-noise environments.