SBASB06 October   2025 DDC3512

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Features

  • Single-chip design to directly measure 512 low-level currents simultaneously
  • Adjustable full-scale charge range up to 600pC
  • Input current: 1µA (maximum)
  • Adjustable speed with integration times as low as 50µs (20 KSPS per channel)
  • Resolution: 24 bit
  • Low power dissipation: 1.2mW/channel
  • Integral non-linearity: ±0.025% of reading ±1ppm of full scale range (all channels active)
  • Low noise: 0.26 fCrms at 600pC FSR with 20pF sensor capacitance
  • No charge loss
  • On-chip temperature sensor
  • Serial LVDS output interface
  • Single 1.85V supply
  • In-package bypass capacitors and reference buffer to reduce PCB area and design complexity