SBASB13B December 2024 – November 2025 AMC0311S
PRODMIX
| VDE | UL |
|---|---|
| DIN EN IEC 60747-17 (VDE 0884-17), EN IEC 60747-17, DIN EN IEC 62368-1 (VDE 0868-1), EN IEC 62368-1, IEC 62368-1 Clause : 5.4.3 ; 5.4.4.4 ; 5.4.9 |
Recognized under 1577 component recognition and CSA component acceptance NO 5 programs |
| Reinforced insulation | Single protection |
| Certificate number: Pending | File number: Pending |