SBASB16 November 2025 AMC0380R-Q1
PRODUCTION DATA
The peak line-to-neutral voltage in this example is 230V × √2 × 1.1 = 360V. The AMC0380R04-Q1 supports a linear input range of ±400V and is a good fit for the application. Connect HVIN directly to the phase voltage and GND1 to neutral; see the diagram in the Typical Application section.