SBASB17D October 2024 – October 2026 AMC0381D-Q1
PRODMIX
The AMC0381D-Q1 operates in one of the following states:
Table 7-1 lists the operating modes.
| OPERATING CONDITION | VDD1 | VDD2 | VIN | DEVICE RESPONSE |
|---|---|---|---|---|
| Off | Don't care | VDD2 < VDD2UV | Don't care | OUTP and OUTN are in Hi-Z state. Internally, OUTP and OUTN are clamped to VDD2 and GND2 by ESD protection diodes. |
| Missing high-side supply | VDD1 < VDD1UV | Valid(1) | Don't care | The device outputs the VFAILSAFE voltage. |
| Input overrange | Valid(1) | Valid(1) | VIN > VClipping, MAX | The device outputs positive VCLIPout. |
| Input underrange | Valid(1) | Valid(1) | VIN < VClipping, MIN | The device outputs negative VCLIPout. |
| Normal operation | Valid(1) | Valid(1) | Valid(1) | The device outputs a differential voltage that is proportional to the input voltage. |