SBASB17D October 2024 – October 2026 AMC0381D-Q1
PRODMIX
In this design example the maximum DC bus voltage is 960V. For best measurement resolution, select a device from the AMC0381D family with a linear input range that closest matches the peak input voltage. The AMC0381D10-Q1 supports a linear input range of 1000V and is a good fit for the application. Connect HVIN directly to DC (+) and GND1 to DC (–); see the diagram in the Typical Application section.