SBASB25 April 2024 TX7364
PRODUCTION DATA
| Abbreviation | Comment |
|---|---|
| PRT | Pulse Repetition Time. Represent TR_BF_SYNC period |
| PRF | Pulse Repetition Frequency. Represent TR_BF_SYNC frequency |
| Receive Mode | Duration in which T/R switch of all the channels are in ON state |
| High Voltage Supplies | AVDDP_HV and AVDDM_HV are collectively referred as high voltage supplies |
| Low Voltage Supplies | AVDDP_5, AVDDM_5, and AVDDP_1P8 supplies are collectively referred as low voltage supplies |
| SPI | Serial program interface |