SBASB58A October 2024 – July 2025 AMC0330D-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RθJA = 116.5°C/W, VDDx = 5.5V, TJ = 150°C, TA = 25°C |
195 | mA | ||
| PS | Safety input, output, or total power | RθJA = 116.5°C/W, TJ = 150°C, TA = 25°C | 1070 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||